What is a TPE Diaphragm?

17 December 2020

This article will explain what a TPE Diaphragm is, and it's benefits.

What is a TPE Diaphragm?

The TPE diaphragm is the key component in any dust collector valve designed to provide short pressure decay times and high kv-values.

TPE Diaphragm

What are the benefits of the Buschjost TPE Diaphragm?

Service life is 4-5 times longer than that of comparable, conventional fabric diaphragms. Our product filter systems eliminate the danger that rubber particles could enter the product. The TPE material used has FDA approval (Food and Drug Administration, USA).

  • Temperature range - fluid temperature:

  • For higher temperatures: –10 ... 140°C

Pressure developing chart

TPE Diaphragm Diagram