What is an Angle Seat Valve?
What is an Angle Seat Valve?
An Angle Seat Valve, also known as an Angle Seat Piston Valve, is a 2-way pneumatically actuated valve that moves a piston actuator off its seat based on the pilot signal it receives. A separate pneumatic pilot valve controls the actuator that moves the valve piston up and down, opening or closing the valve. The pilot signal is typically air, but fluids & gases such as water, oil or nitrogen can also be used depending on the application.
As the seat is positioned at an angle, it does not impede flow when the valve is fully open.
What are the benefits of using an Angle Seat Valve?
Higher flow rates and shorter switching cycles compared to solenoid valves
Approved for use in Ex-areas (zones with a potentially explosive atmosphere) without further safeguards
Easy rebuilding into normally closed or double acting
Prevent water hammer as the medium itself is used to damp closing of the valve against the flow direction
Can be used with contaminated fluids
Flexibility for the user due to numerous piloting options – 3/2 way pilot valves, valve islands etc
Choice of actuator (polymer, Brass, Stainless steel) and valve body (Brass, Stainless steel) materials to suit a variety of media and applications
Valve body available in both Brass (CW617N) and Stainless steel (1.4408)
When to use an Angle Seat Valve?
When high flow rates are required
Where neutral pilot fluids such as air or water are available
To control high viscous fluids – up to 600mm2/s, contaminated or aggressive fluids
In applications requiring very quick opening and closing times
To control hardwater
When back pressure tightness is required
Applications in explosion proof areas
Where are Angle Seat Valves used?
Grinding/milling machine
Dosing machines
Surface treatment
Processing bulk materials
Packaging
Injection moulding
Foaming machines
Textiles
Compression moulding for chipboard coating
Printing technology
Washing systems
Cooking boiler systems
How do they work?
Despite the significant abilities of these valves, their mode of operation is simple: a pressurized neutral control medium such as air, water or nitrogen is filled into the actuator which moves the valve piston up or down thus opening or closing the valve.
Available Angle Seat Valve Ranges:
82180
82280
82380
82480
82580
84500
84520
84580
84720
84740
Angle Seat Valve Options

Angle Seat Valve Accessories

Visit our Valves section to find out more.