Flat vacuum cups

Item: M/58303/01
  • Flat cups ideal where minimal movement is required for pliable materials
Diameter:10 mm
Port size:M5

Technical Details

AttributeValue
Medium:Vacuum
Port size:M5
Operating temperature:-10 ... 70 °C
Diameter:10 mm
Material - Elastomers:Nitrile rubber
Certification - REACH:Available on request
Certification - RoHS Compliant:Available on request
Certification - WEEE:NonWEEE
Classification - eClass 11:51020206
Classification - HS Code:84799070
Classification - HTS Code:8479909090
Classification - UNSPSC code:27131608
Classification - US ECCN:EAR99
Dimensions - Diameter:10.0 mm
Dimensions - Length:20.0 mm
Dimensions - Weight:0.001 kg
Dimensions - Unit of Measure:EA
Country of Origin:Germany
Range:M/58300