NAMUR szelepek

Olyan elismert márkákat kínálva, mint a Buschjost vagy Herion ez a sorozat szelepfunkciók széles választékával kapható, úgymint 3/2, 5/2 és 2/2 változatok. Ideálisak energia- feldolgozóipari szektoralkalmazásokhoz.

Keresési eredmény

Csatlakozási méret

Működés

Funkcionális

Szelepülék

Termékcsalád

Solenoid Valves with Differential Pressure

These valves operate according to a differential pressure and make use of the pressure energy of the operating fluid to open and close the valve. This allows for lower power consumption and a higher pressure in your system.

Tudjon meg többet

Solenoid Valves without Differential Pressure

Solenoid valves without pressure differential do not require any operating or differential pressure in your system to open or close, and operate from 0 bar upwards.

Tudjon meg többet

Valves for Dust Filters

These valves provide an intense pulse of air blasts into the soiled filter element causing dust and loose dirt from the filter fall to the ground. Dust filter valves for air-blasting have been developed to allow efficient and inexpensive cleaning.

Tudjon meg többet

Angle Seat Pilot Valves

These valves are a robust design being used in a wide variety of applications, including temperature stability applications, applications where resistance against aggressive mediums are required, or where fluids with high viscosity and contamination have to be controlled.

Tudjon meg többet