Excelon Pro box set (FRL), G1/4, manual drain, 5µm filter element, with shut-off valve

Produk: BL92-231G
  • Configuration flexibility
  • Excellent value
  • No tools required for assembly
Port size:G1/4
Drain type:Manual
Filter element:5.00 µm
Bowl:Plastic
Outlet pressure adjustment:0.3 ... 10 bar
Series:Excelon Pro

Technical Details

AttributeValue
Medium:Compressed Air
Port size:G1/4
Maximum inlet pressure:12.0
Operating temperature:-20 ... 52 °C
Filter element:5.00 µm
Drain type:Manual
Outlet pressure adjustment:0.3 ... 10 bar
Fog type:Oil fog
Gauge:With
Adjusting knob:Acetal resin
Body:Plastic PBT
Bonnet:Plastic PBT
Bowl:Plastic
Elastomers:Nitrile rubber
Filter element:Sintered polypropylene
O-Ring:Neoprene
Series:Excelon Pro