Combination Filter/Regulators and Lubricators (FRL)

Produk: D74H-4BK-AD1-RMG-QDB
  • High efficiency water and particle removal
  • Quick release bayonet bowls
  • Push to lock adjusting knob with tamper resistant option
  • All round (360°) visibility of lubricator sight feed dome for ease of drip rate setting
  • Micro-fog lubricator for most general purpose pneumatic applications
Medium:Compressed Air
Port size:G1/2
Maximum inlet pressure:10.0
Operating pressure:0.3 ... 10 bar
Operating temperature:-20 ... 50 °C
Drain type:Auto drain

Technical Details

AttributeValue
Medium:Compressed Air
Port size:G1/2
Maximum inlet pressure:10.0
Operating pressure:0.3 ... 10 bar
Operating temperature:-20 ... 50 °C
Drain type:Auto drain
Gauge port:Rc1/8;Rc1/4
Series:Excelon

Accessories