Proportional pressure control valve

Produk: VP5002SBJ111H00
  • Closed loop air pilot operated proportional pressure control valve
  • Adjustable for a wide range of applications
  • Fast response
  • Low power consumption
  • High flow
Medium:Compressed Air
Port size:G1/4
Operation:3/2
Air consumption:5 l/min
Operating temperature:0 ... 50 °C
Operating temperature:32 ... 122 °F

Cad

We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

Technical Details

AttributeValue
Medium:Compressed Air
Port size:G1/4
Operation:3/2
Air consumption:5 l/min
Operating temperature:0 ... 50 °C
Operating temperature:32 ... 122 °F
Electrical connection:M12x1 5 pin
Protection class:IP65
Spool technology:Glandless spool and sleeve
Output pressure:0 ... 2 bar
Control signal:0..10 V
Body:Aluminium;Zinc high-pressure diecast
Elastomers:Nitrile rubber

Accessories

Connectors

Electrical Connectors M12 x 1

Produk:0250081000000000
Voltage:10 … 32Vdc
Connector type:M12x1 5 pin

Fittings

Straight adaptor - male/parallel

Produk:C02250828
Thread:G1/4
O/D Tube:8 mm
Shape:Straight

90° Swivel Elbow Adaptor

Produk:C02470828
Thread:G1/4
O/D Tube:8 mm
Shape:Elbow

Silencers

Sintered Bronze Silencers

Produk:T40C2800
Thread:G1/4