Fluid Control Valves

Fluid Control Valves, as the name suggests, are used where the actual fluid is flowing through the valve. These can be found in a wide variety of applications from medical to process. Process can be defined as the transfer of fluid and/or solids in a pipe around a system - that medium could be compressed air, but also other substances including acids, alkalines, fuel, gas or steam.

To support these applications we have an extensive range of high quality Fluid Control Valves from industry leading brands Buschjost, FAS, Herion and Maxseal. Our comprehensive portfolio of fluid control solutions range from miniature solenoid valves to large flange mounted valves, being made from a wide range of materials including brass, anodised aluminium and stainless steel.

結果を表示

ポートサイズ

作動

機能

範囲

保護分類

シートシール

Solenoid Valves with Differential Pressure

These valves operate according to a differential pressure and make use of the pressure energy of the operating fluid to open and close the valve. This allows for lower power consumption and a higher pressure in your system.

商品情報

Solenoid Valves without Differential Pressure

Solenoid valves without pressure differential do not require any operating or differential pressure in your system to open or close, and operate from 0 bar upwards.

商品情報

Valves for Dust Filters

These valves provide an intense pulse of air blasts into the soiled filter element causing dust and loose dirt from the filter fall to the ground. Dust filter valves for air-blasting have been developed to allow efficient and inexpensive cleaning.

商品情報

Pressure Actuated Valves

These valves combine direct and indirect actuation and are called force lift valves. These valves combine the advantages of direct actuation (no minimum pressure/flow required) and indirect actuation (relatively high flow at high pressure).

商品情報