Electrical Connectors M12 x 1

Item: 0523055000000000
    Voltage:10 … 32Vdc
    Protection class:IP65
    Connector type:M12x1 5 pin

    Technical Details

    AttributeValue
    Voltage:10 … 32Vdc
    Protection class:IP65
    Connector type:M12x1 5 pin