ISOLine_


Introducing ISOLine

An advanced range of ISO standard cylinders with a new Adaptive Cushioning System (ACS) for safer, smoother operation.


Built on reliable and robust technology, ISOLine™ offers a fit and forget system that simplifies installation, with new technology as standard. It also provides a longer service life and reduced maintenance costs.

  • Comprehensive range for all applications
  • Cylinders and mounting that conform to ISO 15552
  • All sizes supplied as magnetic as standard
  • Polyurethane seals ensure efficient low friction operation and long life

Clever engineering inside and out

IMI Norgren ISOLine is a true fit and forget ISO cylinder that’s as reliable as it is robust. Inside lies the new Adaptive Cushioning System (ACS). It automatically adjusts the cylinder cushioning for changing loads, so manual cushion screw setting is not required, removing the need for specialist knowledge.

Conforming to ISO standard 15552, it is available in 32-125mm sizes, has a lower breakaway pressure, reduced minimum speed and is up to 20% lighter than previous ISO cylinders. Add it all up, and you have an advanced range of ISO standard pneumatic cylinders that simplify installation, increase service life and reduce maintenance costs. Real benefits that give you real results.


ISOLine Ranges

ISOLine™ P - PRA/802000
  • Cylinder diameter: 32 - 125mm
  • Profile barrel
  • Clean apperance
  • Protection against ingress
  • Flush mounted reed and solid state switches available for position sensing
ISOLine™ R - RA/802000
  • Cylinder diameter: 32 - 125mm
  • Robust construction
  • Suitable for more aggressive environments
  • Reed and solid state switches available for position sensing
  • External tie rod construction

Technical Documents

Download the technical information you need.

Find out more

Please enter your details below