3/2 Self-monitoring Safety Valve with Soft Start

Articol: SCSQ101D01D02400
  • Redundant valve assembly, pneumatic self- monitoring with integrated safety silencer
  • Requires no cyclical monitoring or evaluation system
  • With the appropriate application, performance level “e” (cat. 4) of DIN EN ISO 13849-1 is achieved for the safety function “Pressure building up from ‘1’ to ‘2’ and pressure dropping from ‘2’ to ‘3’ “- DGUV approval
  • Integrated soft start function
  • Valve interface enables direct mount to the Excelon 73/74 series air preparation products
Medium:Compressed Air
Port size:G1/2
Operation:3/2
Actuation:Sol/Spring
Function:NC
Operating pressure:2.5 ... 10 bar

Technical Details

AttributeValue
Medium:Compressed Air
Port size:G1/2
Operation:3/2
Actuation:Sol/Spring
Function:NC
Operating pressure:2.5 ... 10 bar
Operating temperature:-10 ... 60 °C
Protection class:IP65
Material - Body:Aluminium
Material - Seals:Polyurethane;NBR
Products - IP Rating:IP65
Products - REACH:Available on request
Products - RoHS Compliant:Available on request
Products - WEEE:WEEE
Products - eClass 11:51030601
Products - HS Code (Customs):84814010
Products - HTS Code (Harmonised Tariff Schedule):8481400093
Classification - UNSPSC code:40141604
Products - US Export Control Classification Number (ECCN):EAR99
Products - Product - Height:69.0
Products - Product - Length:150.0
Products - Product - Width:127.0
Products - Product - Weight:1.1
Products - Unit of Measure:EA
Products - DIN-ISO 13849:CAT 4
Products - Shelf Life:10 years
Country of Origin:Germany
Range:SCSQ

Accessories

Connectors

Electrical plug with cable gland

Articol:0570275000000000
Voltage:250 VAC;300 VDC
Connector type:30mm Industrial standard

Fittings

Straight adaptor - male/parallel

Articol:C02251248
Thread:G1/2
O/D Tube:12 mm
Shape:Straight

90° Swivel Elbow Adaptor

Articol:C02471248
Thread:G1/2
O/D Tube:12 mm
Shape:Elbow

Switches

Electro-Mechanical Pressure Switch - Pneumatic

Articol:0881400000000000
Operation:Diaphragm
switching_pressure_difference_pressure_bar_min_to_max_range:0.4 ... 1.2 bar

Tubing

Nylon tubing

Articol:PA2-0012025C
Standard:DIN 74324
O/D Tube:12 mm
Length:25 m

Nylon tubing

Articol:PA2-0012100
Standard:DIN 74324
O/D Tube:12 mm
Length:100 m