3/2 Self-monitoring Safety Valve

Articol: SCVA101DE0A02400
  • Redundant valve assembly, pneumatic self- monitoring with integrated safety silencer
  • Ensures safe loading and venting
  • Requires no cyclical monitoring or evaluation system
  • A complete range in sizes - DN 8, 10, 20 and 32
  • With the appropriate application, performance level “e” (cat. 4) of DIN EN ISO 13849-1 is achieved for the safety function “Pressure building up from ‘1’ to ‘2’ and pressure dropping from ‘2’ to ‘3’ “- DGUV approval
Medium:Compressed Air
Port size:G1/2
Operation:3/2
Actuation:Sol/Spring
Function:NC
Voltage:24Vdc

Cad

We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

Technical Details

AttributeValue
Medium:Compressed Air
Port size:G1/2
Operation:3/2
Actuation:Sol/Spring
Function:NC
Voltage:24Vdc
Operating pressure:2 ... 10 bar
Operating temperature:-10 ... 60 °C
Protection class:IP65
Material - Body:Aluminium
Material - Seals:Polyurethane;NBR
Range:SCVA

Accessories

Electrical plugs

Electrical plug with cable gland

Articol:0680003000000000
Voltage:12 … 250Vac/dc
Connector type:22mm DIN Form B

Switches

Electro-Mechanical Pressure Switch - Pneumatic

Articol:0881400000000000
Operation:Diaphragm
switching_pressure_difference_pressure_bar_min_to_max_range:0.4 ... 1.2 bar