Media Separated Valves


IMI FAS

Miniature Media Separated Valves

Our IMI FAS range of media separated or isolation valves offer high-performance solutions to control aggressive or sensitive media by the reduction of the internal volume, the choice of the materials, the flow rates and the limitation of heat development.

IMI FAS media separated valves are advantageously used in analytical instrumentation like Total Organic Carbon (TOC) instruments, in diagnostic instrumentation like POC, in automated liquid handling machines and for process monitoring.


8mm CHIPSOL MS

CHIPSOL features the performance of a 10mm solenoid valve in an 8mm body. Industry leading flow to size ratio, 0.5W power consumption, cartridge mount and excellent repeatability make it ideal for integration in portable devices. CHIPSOL platform includes on/off, proportional, and media separated valves.

  • 2/2 NC media separated
  • Cartridge or manifold mounting
  • Long life up to 30 million cycles

View Datasheet (PDF)

CAD / Configure


10mm PICOSOL MS

PICOSOL precision miniature solenoid valves combine small size and low power with high flow, high repeatability and long life. They are well suited to be customized to OEM specifications. PICOSOL platform includes on/off and media separated valves.

  • 3/2 UNI media separated
  • High flow to size ratio
  • Large pressure range

View Datasheet (PDF)

CAD / Configure


15mm MICROSOL MS

MICROSOL, originally developed as the world's first 15mm solenoid valve, is highly modular and can be engineered to meet a wide range of OEM application specifications. It set the industry standard for 15mm valves and has won numerous design and technology awards. MICROSOL platform includes on/off and media separated valves.

  • 2/2 NC and 3/2 UNI media separated
  • Excellent flow to size ratio
  • Virtually no unswept volume

View 2/2 Datasheet (PDF)

View 3/2 Datasheet (PDF)

CAD / Configure

Find out more

Please enter your details below