IMI FAS
Miniature Solenoid Valves
We offer a comprehensive portfolio of IMI FAS on/off (digital) solenoid valves, including the IMI FAS 6.5mm FLEXISOL, our smallest valve. Our solenoid valves perfectly suit applications where performance, reliability and ease of integration are crucial.
6.5mm FLEXISOL
Representing a breakthrough in terms of performance and integration, we developed FLEXISOL to precisely control gases within portable medical devices and diagnostic instruments. FLEXISOL is designed for easy integration in compact environments.
- Excellent flow to size ratio
- Flow rate up to 0.26 kv
- Low power consumption: 0.8 W
More information
CAD / Configure
8mm CHIPSOL
CHIPSOL features the performance of a 10mm solenoid valve in an 8mm body. Industry leading flow to size ratio, 0.5W power consumption, cartridge mount and excellent repeatability make it ideal for integration in portable devices. CHIPSOL platform includes on/off, proportional, and media separated valves.
- 2/2, 3/2 and NC/NO
- Low power consumption
- Long life up to 100 million cycles
View Datasheet (PDF)
CAD / Configure
10mm PICOSOL
PICOSOL precision miniature solenoid valves combine small size and low power with high flow, high repeatability and long life. They are well suited to be customized to OEM specifications. PICOSOL platform includes on/off and media separated valves.
- 2/2, 3/2 and NC/NO/UNI
- High flow to size ratio
- Best repeatability
View Datasheet (PDF)
CAD / Configure
15mm MICROSOL
MICROSOL, originally developed as the world's first 15mm solenoid valve, is highly modular and can be engineered to meet a wide range of OEM application specifications. It set the industry standard for 15mm valves and has won numerous design and technology awards. MICROSOL platform includes on/off and media separated valves.
- 2/2, 3/2 and NC/NO/UNI
- High flow rate
- Up to 3.6 mm orifice
View Datasheet (PDF)
22mm MINISOL
MINISOL features high flow rates, various subbase patterns, and long life. The valves represent an excellent quality-to-price ratio for a pressure range of up to 40 bar. MINISOL platform includes on/off and media separated valves.
- 2/2 or 3/2 solenoid valve
- Pressure ranges up to 40 bar
- NC, NO, latching and universal valve models
View Datasheet (PDF)
32mm BACOSOL
The BACOSOL range comprises of high-performance solenoid valves for pneumatic or hydraulic applications with high operating pressures, high vacuums and extremely low leak rates. BACOSOL platforms include on/off and media separated valves.
- 2/2 or 3/2 solenoid valve
- Direct acting or pilot operated
- NC, NO, latching and universal valve models
View Datasheet (PDF)