Built on reliable and robust technology, ISOLine™ offers a fit and forget system that simplifies installation, with new technology as standard. It also provides a longer service life and reduced maintenance costs.
- Comprehensive range for all applications
- Cylinders and mounting that conform to ISO 15552
- All sizes supplied as magnetic as standard
- Polyurethane seals ensure efficient low friction operation and long life
Clever engineering inside and out
IMI Norgren ISOLine™ is a true fit and forget ISO cylinder that’s as reliable as it is robust. Inside lies the new Adaptive Cushioning System (ACS). It automatically adjusts the cylinder cushioning for changing loads, so manual cushion screw setting is not required, removing the need for specialist knowledge.
Conforming to ISO standard 15552, it is available in 32-125mm sizes, has a lower breakaway pressure, reduced minimum speed and is up to 20% lighter than previous ISO cylinders. Add it all up, and you have an advanced range of ISO standard pneumatic cylinders that simplify installation, increase service life and reduce maintenance costs. Real benefits that give you real results.