Type 220


Type 220 Modular I/P Pilot

High performance, low power: a new kind of pilot


Engineers around the world are continually seeking ways to reduce reliance on power without compromising on performance – and a major advance has been made with our new Type 220 Modular I/P Pilot.


High performance without compromise

Capable of controlling over 1 bar pressure while using just one thousandth of the power of an energy-saving light bulb, the new pilot uses cutting-edge technology ideal for a range of applications. Its extremely low power requirements mean it can be certified and used in hazardous environments, while it is also almost three times more stable than current pilot designs across a broad temperature range. All of which means it’s opening up new avenues of imagination for engineers and system designers to create marvellous machines with outstanding performance and minimal power needs.

The low power nature of the technology means hazardous area certifications are achievable and the entire product has been design in accordance with global and regional certification standards, offering the opportunity for the device to pilot not only compressed air but also flammable gases. An additional benefit of the Type 220’s low power consumption is the ability for designers to make use of unused power elsewhere in the system, such as display functions on SMART positioners or communication protocols embedded in valve systems.

The Type 220 can also be fit into almost any size of enclosure or space, as all interfaces, base and manifold designs, as well as electrical connections, can be customised to individual system requirements. It can also be installed in any orientation with no loss of performance, and is unaffected by external vibration.


Technical Documents

Download the datasheet for your technical needs.

Find out more

Please enter your details below