Prezentarea rezultatelor de la 1 la 10 din 333

Cylinder diameter

Standard

Port size

Stroke length

Range

ISOLine™ tie-rod double acting stainless steel cylinder, 63mm diameter, 200mm stroke

Articol:KA/802063/M/200
Standard:ISO 15552
Stroke length:200 mm
Port size:G3/8
Cylinder diameter:63 mm

ISOLine™ tie-rod double acting stainless steel cylinder, 63mm diameter, 80mm stroke

Articol:KA/802063/M/80
Standard:ISO 15552
Stroke length:80 mm
Port size:G3/8
Cylinder diameter:63 mm

ISOLine™ tie-rod double acting stainless steel cylinder, 40mm diameter, 250mm stroke

Articol:KA/802040/M/250
Standard:ISO 15552
Stroke length:250 mm
Port size:G1/4
Cylinder diameter:40 mm

ISOLine™ tie-rod double acting stainless steel cylinder, 50mm diameter, 100mm stroke

Articol:KA/802050/M/100
Standard:ISO 15552
Stroke length:100 mm
Port size:G1/4
Cylinder diameter:50 mm

ISOLine™ tie-rod double acting stainless steel cylinder, 40mm diameter, 80mm stroke

Articol:KA/802040/M/80
Standard:ISO 15552
Stroke length:80 mm
Port size:G1/4
Cylinder diameter:40 mm

ISOLine™ tie-rod double acting stainless steel cylinder, 50mm diameter, 160mm stroke

Articol:KA/802050/M/160
Standard:ISO 15552
Stroke length:160 mm
Port size:G1/4
Cylinder diameter:50 mm

ISOLine™ tie-rod double acting stainless steel cylinder, 63mm diameter, 50mm stroke

Articol:KA/802063/M/50
Standard:ISO 15552
Stroke length:50 mm
Port size:G3/8
Cylinder diameter:63 mm

ISOLine™ tie-rod double acting stainless steel cylinder, 32mm diameter, 25mm stroke

Articol:KA/802032/M/25
Standard:ISO 15552
Stroke length:25 mm
Port size:G1/8
Cylinder diameter:32 mm

ISOLine™ tie-rod double acting stainless steel cylinder, 63mm diameter, 100mm stroke

Articol:KA/802063/M/100
Standard:ISO 15552
Stroke length:100 mm
Port size:G3/8
Cylinder diameter:63 mm

ISOLine™ tie-rod double acting stainless steel cylinder, 100mm diameter, 160mm stroke

Articol:KA/802100/M/160
Standard:ISO 15552
Stroke length:160 mm
Port size:G1/2
Cylinder diameter:100 mm
Prezentarea rezultatelor de la 1 la 10 din 333