Prezentarea rezultatelor de la 1 la 10 din 3458

Refine results

Cylinder diameter

Standard

Non-magnetic or magentic

Port size

Stroke length

ISO roundline double acting cylinder, 16mm diameter, 50mm stroke

Articol:RM/8016/M/50
Operation:Double acting
Standard:ISO 6432
Stroke length:50 mm
Port size:M5
Cylinder diameter:16 mm

Roundline double acting cylinder, 20mm diameter, 10mm stroke

Articol:RT/57220/M/10
Operation:Double acting
Stroke length:10 mm
Port size:Rc1/8
Cylinder diameter:20 mm

Compact double acting cylinder, 32mm diameter, 40mm stroke

Articol:RM/92032/M/40
Operation:Double acting
Stroke length:40 mm
Port size:G1/8
Cylinder diameter:32 mm

Roundline double acting cylinder, 32mm diameter, 100mm stroke

Articol:RT/57232/M/100
Operation:Double acting
Stroke length:100 mm
Port size:Rc1/8
Cylinder diameter:32 mm

Compact double acting cylinder, 32mm diameter, 25mm stroke

Articol:RM/92032/M/25
Operation:Double acting
Stroke length:25 mm
Port size:G1/8
Cylinder diameter:32 mm

Roundline double acting cylinder, 32mm diameter, 160mm stroke

Articol:RT/57232/M/160
Operation:Double acting
Stroke length:160 mm
Port size:Rc1/8
Cylinder diameter:32 mm

Roundline double acting cylinder, 32mm diameter, 80mm stroke

Articol:RT/57232/M/80
Operation:Double acting
Stroke length:80 mm
Port size:Rc1/8
Cylinder diameter:32 mm

ISO compact double acting cylinder, 32mm diameter, 50mm stroke

Articol:RA/192032/MX/50
Operation:Double acting
Standard:ISO 21287
Stroke length:50 mm
Port size:G1/8
Cylinder diameter:32 mm

Compact double acting cylinder, 40mm diameter, 40mm stroke

Articol:RM/92040/M/40
Operation:Double acting
Stroke length:40 mm
Port size:G1/8
Cylinder diameter:40 mm

Compact double acting cylinder, 25mm diameter, 20mm stroke

Articol:RM/92025/M/20
Operation:Double acting
Stroke length:20 mm
Port size:M5
Cylinder diameter:25 mm
Prezentarea rezultatelor de la 1 la 10 din 3458