Prezentarea rezultatelor de la 1 la 10 din 71

Refine results

Cylinder diameter

Operation

Standard

Material - Bearings

Non-magnetic or magentic

Stroke length

Range

Air bellow, single acting, 12" diameter, 105mm stroke

Articol:PM/31121
Operation:Single acting
Stroke length:105 mm
Port size:G3/4
Nominal diameter:12"
Number of convolutions:1

Air bellow, single acting, 8" diameter, 95mm stroke

Articol:PM/31081
Operation:Single acting
Stroke length:95 mm
Port size:G3/4
Nominal diameter:8"
Number of convolutions:1

Air bellow, single acting, 12" diameter, 215mm stroke

Articol:PM/31122
Operation:Single acting
Stroke length:215 mm
Port size:G3/4
Nominal diameter:12"
Number of convolutions:2

Air bellow, single acting, 9-1/2" diameter, 230mm stroke

Articol:PM/31092
Operation:Single acting
Stroke length:230 mm
Port size:G3/4
Nominal diameter:9-1/2"
Number of convolutions:2

Air bellow, single acting, 9-1/2" diameter, 105mm stroke

Articol:PM/31091
Operation:Single acting
Stroke length:105 mm
Port size:G3/4
Nominal diameter:9-1/2"
Number of convolutions:1

ISO tie rod double acting cylinder, 160mm diameter, 500mm stroke

Articol:RA/8160/M/500
Operation:Double acting
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:500 mm
Port size:G3/4
Cylinder diameter:160 mm

ISO tie rod double acting cylinder, 160mm diameter, 200mm stroke

Articol:RA/8160/M/200
Operation:Double acting
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:200 mm
Port size:G3/4
Cylinder diameter:160 mm

ISO tie rod double acting cylinder, 160mm diameter, 320mm stroke

Articol:RA/8160/M/320
Operation:Double acting
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:320 mm
Port size:G3/4
Cylinder diameter:160 mm

ISO tie rod double acting cylinder, 200mm diameter, 400mm stroke

Articol:RA/8200/M/400
Operation:Double acting
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:400 mm
Port size:G3/4
Cylinder diameter:200 mm

ISO tie rod double acting cylinder, 160mm diameter, 400mm stroke

Articol:RA/8160/M/400
Operation:Double acting
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:400 mm
Port size:G3/4
Cylinder diameter:160 mm
Prezentarea rezultatelor de la 1 la 10 din 71