Prezentarea rezultatelor de la 1 la 10 din 106

Refine results

Cylinder diameter

Standard

Port size

Stroke length

ISO/VDMA profile double acting cylinder, 63mm diameter, 250mm stroke

Articol:PRA/182063/M/250
Operation:Double acting
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:250 mm
Port size:G3/8
Cylinder diameter:63 mm

ISO/VDMA profile double acting cylinder, 125mm diameter, 320mm stroke

Articol:PRA/182125/M/320
Operation:Double acting
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:320 mm
Port size:G1/2
Cylinder diameter:125 mm

ISO/VDMA profile double acting cylinder, 40mm diameter, 25mm stroke

Articol:PRA/182040/M/25
Operation:Double acting
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:25 mm
Port size:G1/4
Cylinder diameter:40 mm

ISO/VDMA profile double acting cylinder, 32mm diameter, 400mm stroke

Articol:PRA/182032/M/400
Operation:Double acting
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:400 mm
Port size:G1/8
Cylinder diameter:32 mm

ISO/VDMA profile double acting cylinder, 80mm diameter, 400mm stroke

Articol:PRA/182080/M/400
Operation:Double acting
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:400 mm
Port size:G3/8
Cylinder diameter:80 mm

ISO/VDMA profile double acting cylinder, 63mm diameter, 25mm stroke

Articol:PRA/182063/M/25
Operation:Double acting
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:25 mm
Port size:G3/8
Cylinder diameter:63 mm

ISO/VDMA profile double acting cylinder, 32mm diameter, 230mm stroke

Articol:PRA/182032/M/230
Operation:Double acting
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:230 mm
Port size:G1/8
Cylinder diameter:32 mm

ISO/VDMA profile double acting cylinder, 100mm diameter, 100mm stroke

Articol:PRA/182100/M/100
Operation:Double acting
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:100 mm
Port size:G1/2
Cylinder diameter:100 mm

ISO/VDMA profile double acting cylinder, 80mm diameter, 80mm stroke

Articol:PRA/182080/M/80
Operation:Double acting
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:80 mm
Port size:G3/8
Cylinder diameter:80 mm

ISO/VDMA profile double acting cylinder, 63mm diameter, 50mm stroke

Articol:PRA/182063/M/50
Operation:Double acting
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:50 mm
Port size:G3/8
Cylinder diameter:63 mm
Prezentarea rezultatelor de la 1 la 10 din 106