Prezentarea rezultatelor de la 1 la 10 din 48

Integrated valve and actuator (IVAC), industrial profile, 40mm diameter, 160mm stroke, 5/2 Sol/Spring

Articol:PRA/862040/MIR/213A/160
Operation:Double acting
Actuation:Sol/Spring
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:160 mm
Port size:G1/8
Cylinder diameter:40 mm
Voltage:24Vdc
Connector type:DIN EN 175301-803 Form C
Valve operation:5/2

Integrated valve and actuator (IVAC), industrial profile, 50mm diameter, 200mm stroke, 5/2 Sol/Spring

Articol:PRA/862050/MIR/213A/200
Operation:Double acting
Actuation:Sol/Spring
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:200 mm
Port size:G1/8
Cylinder diameter:50 mm
Voltage:24Vdc
Connector type:DIN EN 175301-803 Form C
Valve operation:5/2

Integrated valve and actuator (IVAC), industrial profile, 80mm diameter, 80mm stroke, 5/2 Sol/Spring

Articol:PRA/862080/MIR/213A/80
Operation:Double acting
Actuation:Sol/Spring
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:80 mm
Port size:G1/4
Cylinder diameter:80 mm
Voltage:24Vdc
Connector type:DIN EN 175301-803 Form C
Valve operation:5/2

Integrated valve and actuator (IVAC), industrial profile, 80mm diameter, 250mm stroke, 5/2 Sol/Spring

Articol:PRA/862080/MIR/213A/250
Operation:Double acting
Actuation:Sol/Spring
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:250 mm
Port size:G1/4
Cylinder diameter:80 mm
Voltage:24Vdc
Connector type:DIN EN 175301-803 Form C
Valve operation:5/2

Integrated valve and actuator (IVAC), industrial profile, 80mm diameter, 200mm stroke, 5/2 Sol/Spring

Articol:PRA/862080/MIR/213A/200
Operation:Double acting
Actuation:Sol/Spring
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:200 mm
Port size:G1/4
Cylinder diameter:80 mm
Voltage:24Vdc
Connector type:DIN EN 175301-803 Form C
Valve operation:5/2

Integrated valve and actuator (IVAC), industrial profile, 80mm diameter, 160mm stroke, 5/2 Sol/Spring

Articol:PRA/862080/MIR/213A/160
Operation:Double acting
Actuation:Sol/Spring
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:160 mm
Port size:G1/4
Cylinder diameter:80 mm
Voltage:24Vdc
Connector type:DIN EN 175301-803 Form C
Valve operation:5/2

Integrated valve and actuator (IVAC), industrial profile, 80mm diameter, 125mm stroke, 5/2 Sol/Spring

Articol:PRA/862080/MIR/213A/125
Operation:Double acting
Actuation:Sol/Spring
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:125 mm
Port size:G1/4
Cylinder diameter:80 mm
Voltage:24Vdc
Connector type:DIN EN 175301-803 Form C
Valve operation:5/2

Integrated valve and actuator (IVAC), industrial profile, 80mm diameter, 100mm stroke, 5/2 Sol/Spring

Articol:PRA/862080/MIR/213A/100
Operation:Double acting
Actuation:Sol/Spring
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:100 mm
Port size:G1/4
Cylinder diameter:80 mm
Voltage:24Vdc
Connector type:DIN EN 175301-803 Form C
Valve operation:5/2

Integrated valve and actuator (IVAC), industrial profile, 80mm diameter, 80mm stroke, 5/2 Sol/Sol

Articol:PRA/862080/MIB/213A/80
Operation:Double acting
Actuation:Sol/Sol
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:80 mm
Port size:G1/4
Cylinder diameter:80 mm
Voltage:24Vdc
Connector type:DIN EN 175301-803 Form C
Valve operation:5/2

Integrated valve and actuator (IVAC), industrial profile, 80mm diameter, 250mm stroke, 5/2 Sol/Sol

Articol:PRA/862080/MIB/213A/250
Operation:Double acting
Actuation:Sol/Sol
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:250 mm
Port size:G1/4
Cylinder diameter:80 mm
Voltage:24Vdc
Connector type:DIN EN 175301-803 Form C
Valve operation:5/2
Prezentarea rezultatelor de la 1 la 10 din 48