Prezentarea rezultatelor de la 1 la 10 din 184

Refine results

Cylinder diameter

Standard

Non-magnetic or magentic

Port size

Stroke length

ISO tie rod double acting cylinder, 160mm diameter, 500mm stroke

Articol:RA/8160/M/500
Operation:Double acting
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:500 mm
Port size:G3/4
Cylinder diameter:160 mm

ISO tie rod double acting cylinder, 63mm diameter, 150mm stroke

Articol:RA/8063/M/150
Operation:Double acting
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:150 mm
Port size:G3/8
Cylinder diameter:63 mm

ISO tie rod double acting cylinder, 160mm diameter, 200mm stroke

Articol:RA/8160/M/200
Operation:Double acting
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:200 mm
Port size:G3/4
Cylinder diameter:160 mm

ISO tie rod double acting cylinder, 160mm diameter, 320mm stroke

Articol:RA/8160/M/320
Operation:Double acting
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:320 mm
Port size:G3/4
Cylinder diameter:160 mm

ISO tie rod double acting cylinder, 200mm diameter, 400mm stroke

Articol:RA/8200/M/400
Operation:Double acting
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:400 mm
Port size:G3/4
Cylinder diameter:200 mm

ISO tie rod double acting cylinder, 32mm diameter, 30mm stroke

Articol:RA/8032/M/30
Operation:Double acting
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:30 mm
Port size:G1/8
Cylinder diameter:32 mm

ISO tie rod double acting cylinder, 160mm diameter, 400mm stroke

Articol:RA/8160/M/400
Operation:Double acting
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:400 mm
Port size:G3/4
Cylinder diameter:160 mm

ISO tie rod double acting cylinder, 160mm diameter, 80mm stroke

Articol:RA/8160/M/80
Operation:Double acting
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:80 mm
Port size:G3/4
Cylinder diameter:160 mm

ISO tie rod double acting cylinder, 200mm diameter, 100mm stroke

Articol:RA/8200/M/100
Operation:Double acting
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:100 mm
Port size:G3/4
Cylinder diameter:200 mm

ISO tie rod double acting cylinder, 200mm diameter, 250mm stroke

Articol:RA/8200/M/250
Operation:Double acting
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:250 mm
Port size:G3/4
Cylinder diameter:200 mm
Prezentarea rezultatelor de la 1 la 10 din 184