Prezentarea rezultatelor de la 1 la 6 din 6

RM/900 tie rod double acting cylinder, 8" diameter, 1300mm stroke

Articol:RM/980/1300
Operation:Double acting
Stroke length:1300 mm
Port size:G3/4
Cylinder diameter:8"

RM/900 tie rod double acting cylinder, 6" diameter, 1300mm stroke

Articol:RM/960/G/1300
Operation:Double acting
Stroke length:1300 mm
Port size:G1/2
Cylinder diameter:6"

RM/900 tie rod double acting cylinder, 5" diameter, 1300mm stroke

Articol:RM/950/1300
Operation:Double acting
Stroke length:1300 mm
Port size:G1/2
Cylinder diameter:5"

RM/900 tie rod double acting cylinder, 2-1/2" diameter, 1300mm stroke

Articol:RM/925/1300
Operation:Double acting
Stroke length:1300 mm
Port size:G3/8
Cylinder diameter:2-1/2"

RM/900 tie rod double acting cylinder, 1-3/4" diameter, 1300mm stroke

Articol:RM/9175/1300
Operation:Double acting
Stroke length:1300 mm
Port size:G1/4
Cylinder diameter:1-3/4"

ISO/VDMA profile double acting cylinder, 63mm diameter, 1300mm stroke

Articol:PRA/182063/M/1300
Operation:Double acting
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:1300 mm
Port size:G3/8
Cylinder diameter:63 mm
Prezentarea rezultatelor de la 1 la 6 din 6