Prezentarea rezultatelor de la 1 la 10 din 13

Refine results

Cylinder diameter

Operation

Standard

Non-magnetic or magentic

Port size

ISO roundline double acting stainless steel cylinder, 20mm diameter, 190mm stroke

Articol:KM/8021/M/190
Operation:Double acting
Standard:ISO 6432
Stroke length:190 mm
Port size:G1/8
Cylinder diameter:20 mm

Roundline double acting cylinder, 25mm diameter, 190mm stroke

Articol:RT/57225/M/190
Operation:Double acting
Stroke length:190 mm
Port size:Rc1/8
Cylinder diameter:25 mm

Air bellow, single acting, 4-1/2" diameter, 190mm stroke

Articol:PM/31063
Operation:Single acting
Stroke length:190 mm
Port size:G3/8
Nominal diameter:4-1/2"
Number of convolutions:3

RM/900 tie rod double acting cylinder, 2" diameter, 190mm stroke

Articol:RM/920/190
Operation:Double acting
Stroke length:190 mm
Port size:G1/4
Cylinder diameter:2"

Compact double acting cylinder, 63mm diameter, 190mm stroke

Articol:RM/92063/M/190
Operation:Double acting
Stroke length:190 mm
Port size:G1/4
Cylinder diameter:63 mm

Roundline double acting cylinder, 40mm diameter, 190mm stroke

Articol:RT/57240/M/190
Operation:Double acting
Stroke length:190 mm
Port size:Rc1/8
Cylinder diameter:40 mm

Roundline double acting cylinder, 20mm diameter, 190mm stroke

Articol:RT/57220/MF/190
Operation:Double acting
Stroke length:190 mm
Port size:Rc1/8
Cylinder diameter:20 mm

RM/900 tie rod double acting cylinder, 6" diameter, 190mm stroke

Articol:RM/960/190
Operation:Double acting
Stroke length:190 mm
Port size:G1/2
Cylinder diameter:6"

RM/900 tie rod double acting cylinder, 3" diameter, 190mm stroke

Articol:RM/930/190
Operation:Double acting
Stroke length:190 mm
Port size:G3/8
Cylinder diameter:3"

Compact double acting cylinder, 80mm diameter, 190mm stroke

Articol:RM/92080/M/190
Operation:Double acting
Stroke length:190 mm
Port size:G1/4
Cylinder diameter:80 mm
Prezentarea rezultatelor de la 1 la 10 din 13