Prezentarea rezultatelor de la 1 la 10 din 17

Refine results

Cylinder diameter

Operation

Standard

Non-magnetic or magentic

Port size

Air bellow, single acting, 6" diameter, 55mm stroke

Articol:PM/31061
Operation:Single acting
Stroke length:55 mm
Port size:G1/2
Nominal diameter:6"
Number of convolutions:1

Air bellow, single acting, 6" diameter, 55mm stroke

Articol:M/31061
Operation:Single acting
Stroke length:55 mm
Port size:G1/2
Nominal diameter:6"
Number of convolutions:1

Roundline double acting cylinder, 16mm diameter, 55mm stroke

Articol:RT/57216/M/55
Operation:Double acting
Stroke length:55 mm
Port size:M5
Cylinder diameter:16 mm

ISO roundline double acting stainless steel cylinder, 25mm diameter, 55mm stroke

Articol:KM/8025/M/55
Operation:Double acting
Standard:ISO 6432
Stroke length:55 mm
Port size:G1/8
Cylinder diameter:25 mm

Compact double acting cylinder, 63mm diameter, 55mm stroke

Articol:RM/92063/M/55
Operation:Double acting
Stroke length:55 mm
Port size:G1/4
Cylinder diameter:63 mm

Roundline double acting cylinder, 63mm diameter, 55mm stroke

Articol:RT/57263/M/55
Operation:Double acting
Stroke length:55 mm
Port size:Rc1/4
Cylinder diameter:63 mm

Roundline double acting cylinder, 50mm diameter, 55mm stroke

Articol:RT/57250/M/55
Operation:Double acting
Stroke length:55 mm
Port size:Rc1/4
Cylinder diameter:50 mm

Roundline double acting cylinder, 40mm diameter, 55mm stroke

Articol:RT/57240/M/55
Operation:Double acting
Stroke length:55 mm
Port size:Rc1/8
Cylinder diameter:40 mm

Roundline double acting cylinder, 32mm diameter, 55mm stroke

Articol:RT/57232/M/55
Operation:Double acting
Stroke length:55 mm
Port size:Rc1/8
Cylinder diameter:32 mm

Roundline double acting cylinder, 25mm diameter, 55mm stroke

Articol:RT/57225/MC/55
Operation:Double acting
Stroke length:55 mm
Port size:Rc1/8
Cylinder diameter:25 mm
Prezentarea rezultatelor de la 1 la 10 din 17