Prezentarea rezultatelor de la 1 la 10 din 83

Refine results

Medium

Port size

Protection class

Material - Seat seal

Range

Inline Valves - Solenoid

Articol:2623000303002400
Operation:5/2
Actuation:Sol/Spring
Port size:G1/4
Voltage:24Vdc
Coil code:3030

Solenoid Actuated NAMUR Valve

Articol:8010777000000000
Operation:3/2
Actuation:Sol/Air spring
Port size:G1/4;NAMUR

Solenoid Actuated NAMUR Valve

Articol:2623077303602400
Operation:5/2
Actuation:Sol/Air spring
Port size:G1/4;NAMUR
Voltage:24Vdc
Coil code:3036

Solenoid Actuated InLine Valve

Articol:8010750303002400
Operation:3/2
Actuation:Solenoid/Air spring - Internal pilot
Port size:G1/4
Voltage:24Vdc
Coil code:3030

Solenoid Actuated NAMUR Valve

Articol:2623079000000000
Operation:5/2 convertible to 3/2 with adaptor plate
Actuation:Sol/Spring
Port size:G1/4;NAMUR

Solenoid Actuated NAMUR Valve

Articol:2623077305002400
Operation:5/2
Actuation:Sol/Air spring
Port size:G1/4;NAMUR
Voltage:24Vdc
Coil code:3050

Inline Valves - Solenoid

Articol:2623000303023050
Operation:5/2
Actuation:Sol/Spring
Port size:G1/4
Voltage:230Vac
Coil code:3030

Solenoid Actuated NAMUR Valve

Articol:2623177000000000
Operation:5/2
Actuation:Sol/Sol
Port size:G1/4;NAMUR

Inline Valves - Solenoid

Articol:2636065024202400
Operation:5/2
Actuation:Sol/Air spring
Port size:G1/4
Voltage:24Vdc
Coil code:0242

Inline Valves - Solenoid

Articol:2636447000000000
Operation:5/3
Actuation:Sol/Sol
Port size:G1/4;NAMUR
Function:APB
Prezentarea rezultatelor de la 1 la 10 din 83