Prezentarea rezultatelor de la 1 la 10 din 27

Refine results

Protection class

Range

no image

IMI Herion Spare Ex-Solenoid

Articol:0000000466002400
Voltage:24Vdc
Coil code:4660
no image

IMI Herion Spare Ex-Solenoid

Articol:0000000460002400
Voltage:24Vdc
Coil code:4600
no image

IMI Herion Spare Ex-Solenoid

Articol:0000000467002400
Voltage:24Vdc
Coil code:4670
no image

Herion Spare Coils

Articol:0000000466123050
Voltage:230Vac 50/60Hz
Coil code:4661
no image

IMI Herion Spare Ex-Solenoid

Articol:0000000467123050
Voltage:230Vac
Coil code:4671
no image

IMI Herion Spare Ex-Solenoid

Articol:0000000466111050
Voltage:110Vac
Coil code:4661

Direct solenoid actuated poppet valves - Inline connection (tapped construction)

Articol:2401138466002400
Operation:3/2 universal
Actuation:Sol/Spring
Standard:SIL3
Port size:1/4" NPT
Voltage:24Vdc
Coil code:4660
no image

IMI Herion Spare Ex-Solenoid

Articol:0000000467011000
Voltage:110Vdc
Coil code:4670
no image

Herion Spare Coils

Articol:0000000468002400
Voltage:24Vdc
Coil code:4680

Spool Valve with NAMUR Interface

Articol:9710505460002400
Operation:5/2
Actuation:Sol/Spring
Port size:G1/4
Voltage:24Vdc
Function:APB
Coil code:4600
Prezentarea rezultatelor de la 1 la 10 din 27