Prezentarea rezultatelor de la 1 la 10 din 366

Port size

Operation

Function

Protection class

Material - Seat seal

Range

no image

Herion Spare Coils

Articol:0000000303202400
Voltage:24Vdc
Coil code:3032
no image

Herion Spare Coils

Articol:0000000303223050
Voltage:230Vac 50/60Hz
Coil code:3032
no image

Herion Spare Coils

Articol:0000000303623050
Voltage:230Vac 50/60Hz
Coil code:3036

Direct solenoid actuated poppet valves

Articol:9600210024602400
Operation:3/2
Port size:G1/4
Voltage:24Vdc
Function:NC
Coil code:0246
no image

Herion Spare Coils

Articol:0000000015402400
Voltage:24Vdc
Coil code:0154

Indirect solenoid actuated spool valve with NAMUR Interface

Articol:9710000303602400
Operation:3/2;5/2
Actuation:Sol/Spring
Port size:G1/8;G1/4
Voltage:24Vdc
Function:NC
Coil code:3036
no image

Herion Spare Coils

Articol:0000000076302400
Voltage:24Vdc
Coil code:0763
no image

Herion Spare Coils

Articol:0000000024504850
Voltage:48Vac 50/60Hz
Coil code:0245
no image

Herion Spare Coils

Articol:0000000321502400
Voltage:24Vdc
Coil code:3215
no image

Herion Spare Coils

Articol:0000000070011050
Voltage:110Vac 50/60Hz
Coil code:0700
Prezentarea rezultatelor de la 1 la 10 din 366