Prezentarea rezultatelor de la 1 la 10 din 11

Indirect solenoid actuated spool valve with NAMUR Interface

Articol:9712000000000000
Operation:5/2
Actuation:Sol/Sol
Port size:G1/8;G1/4
Function:APB

Indirect solenoid actuated spool valve - Inline connection (tapped construction)

Articol:9712032000000000
Operation:5/2
Actuation:Sol/Sol
Port size:G1/4
Function:APB

Direct Acting Solenoid Valve

Articol:9712000303602400
Operation:5/3
Actuation:Sol/Sol
Port size:G1/4
Voltage:24Vdc
Function:APB
Coil code:3036

Spool Valve with NAMUR Interface

Articol:9710515460202400
Operation:5/2
Actuation:Sol/Spring
Port size:1/4" NPT
Voltage:24Vdc
Function:APB
Coil code:4602

Spool Valve with NAMUR Interface

Articol:9710505460002400
Operation:5/2
Actuation:Sol/Spring
Port size:G1/4
Voltage:24Vdc
Function:APB
Coil code:4600

Solenoid actuated NAMUR valves

Articol:9712000305002400
Operation:5/3
Actuation:Sol/Sol
Port size:G1/8;G1/4
Voltage:24Vdc
Function:APB
Coil code:3050

Spool Valve with NAMUR Interface

Articol:9710515420123050
Operation:5/2
Actuation:Sol/Spring
Port size:1/4" NPT
Voltage:230Vac
Function:APB
Coil code:4201

Direct Acting Solenoid Valve

Articol:9712000303623050
Operation:5/3
Actuation:Sol/Sol
Port size:G1/8;G1/4
Voltage:230Vac
Function:APB
Coil code:3036

Direct Acting Solenoid Valve

Articol:9712002305002400
Operation:5/3
Actuation:Sol/Sol
Port size:G1/8;G1/4
Voltage:24Vdc
Function:APB
Coil code:3050

Direct Acting Solenoid Valve

Articol:9712002303423050
Operation:5/3
Actuation:Sol/Sol
Port size:G1/8;G1/4
Voltage:230Vac
Function:APB
Coil code:3034
Prezentarea rezultatelor de la 1 la 10 din 11