Prezentarea rezultatelor de la 1 la 10 din 121

Refine results

Port size

Operation

Electrical connection

Protection class

Range

Brass Valve Without Solenoid, G1/2

Articol:8240214.9100.00000
Operation:2/2
Port size:G1/2
Voltage:No coil
Function:NC
Coil code:9100

Stainless Steel (DIN 1.4408, AISI 316) Valve Without Solenoid, G1/2

Articol:8259214.9150.00000
Operation:2/2
Port size:G1/2
Voltage:No coil
Function:NC
Coil code:9150

Brass Valve Without Solenoid, G3/4

Articol:8240314.9100.00000
Operation:2/2
Port size:G3/4
Voltage:No coil
Function:NC
Coil code:9100

Brass Indirect Acting Solenoid Valve, G1

Articol:8240414.9101.02400
Operation:2/2
Port size:G1
Voltage:24Vdc
Function:NC
Coil code:9101

Brass Indirect Acting Solenoid Valve, G3/4

Articol:8240314.9101.02400
Operation:2/2
Port size:G3/4
Voltage:24Vdc
Function:NC
Coil code:9101

Stainless Steel (DIN 1.4408, AISI 316) Valve Without Solenoid, G1

Articol:8259414.9150.00000
Operation:2/2
Port size:G1
Voltage:No coil
Function:NC
Coil code:9150

Brass Direct Acting Solenoid Valve, G1

Articol:8254414.9304.02449
Operation:2/2
Port size:G1
Voltage:24Vac 40/60Hz
Function:NC
Coil code:9304

Stainless Steel (DIN 1.4408, AISI 316) Direct Acting Solenoid Valve, G1/2

Articol:8259214.9151.02400
Operation:2/2
Port size:G1/2
Voltage:24Vdc
Function:NC
Coil code:9151

Brass Indirect Acting Solenoid Valve, G1/2

Articol:8240214.9101.02400
Operation:2/2
Port size:G1/2
Voltage:24Vdc
Function:NC
Coil code:9101

Brass Direct Acting Solenoid Valve, G3/8

Articol:8253114.8001.02400
Operation:2/2
Port size:G3/8
Voltage:24Vdc
Function:NC
Coil code:8001
Prezentarea rezultatelor de la 1 la 10 din 121