Prezentarea rezultatelor de la 1 la 7 din 7

Brass Valve Without Solenoid, 3/8" NPT

Articol:8241100.9100.00000
Operation:2/2
Port size:3/8" NPT
Voltage:No coil
Function:NC
Coil code:9100

Stainless Steel Indirect Acting Solenoid Valve, 3/8" NPT

Articol:8274100.9101.02400
Operation:2/2
Port size:3/8" NPT
Voltage:24Vdc
Function:NC
Coil code:9101

Stainless Steel (DIN 1.4408, AISI 316) Direct Acting Solenoid Valve, 3/8" NPT

Articol:8449114.9151.02400
Operation:2/2
Port size:3/8" NPT
Voltage:24Vdc
Function:NC
Coil code:9151

Brass Direct Acting Solenoid Valve, 3/8" NPT

Articol:8264100.9151.02400
Operation:2/2
Port size:3/8" NPT
Voltage:24Vdc
Function:NC
Coil code:9151

PA66 Direct Acting Solenoid Valve, 3/8" NPT

Articol:8263103.8001.23050
Operation:2/2
Port size:3/8" NPT
Voltage:230Vac 50Hz
Function:NC
Coil code:8001

PA66 Direct Acting Solenoid Valve, 3/8" NPT

Articol:8263100.8001.02400
Operation:2/2
Port size:3/8" NPT
Voltage:24Vdc
Function:NC
Coil code:8001

Brass Indirect Acting Solenoid Valve, 3/8" NPT

Articol:8241101.9101.02400
Operation:2/2
Port size:3/8" NPT
Voltage:24Vdc
Function:NO
Coil code:9101
Prezentarea rezultatelor de la 1 la 7 din 7