Prezentarea rezultatelor de la 1 la 10 din 23

B52G Series stainless steel filter/regulator, 1/4 NPT, 0.5-10 bar, manual drain, 5µm filter element, without gauge

Articol:B52G-2AD-DG1-RMN
Standard:NACE MR-0175, 2002 revision
Port size:1/4" NPT
Drain type:Manual
Filter element:5,00 µm
Material - Bowl:Stainless steel
Outlet pressure adjustment:0.5 ... 10 bar

R05 Series stainless steel general purpose pressure regulator, 1/4 NPT, 0.3-8.5 bar, without gauge

Articol:R05-200-RNLA
Port size:1/4" NPT
Outlet pressure adjustment:0.3 ... 8.6 bar
Gauge:Without

R22 Series stainless steel general purpose pressure regulator, 1/2 PTF, 0.4-10 bar, without gauge

Articol:R22-401-RNMA
Standard:NACE MR-0175, 2002 revision
Port size:1/2" PTF
Drain type:Auto drain
Outlet pressure adjustment:0.4 ... 10 bar
Gauge:Without

B05 Series stainless steel filter/regulator, 1/4 PTF, 0.3-8.5 bar, manual drain, 5µm filter element, without gauge

Articol:B05-233-M1LA
Port size:1/4" PTF
Drain type:Manual
Filter element:5,00 µm
Material - Bowl:Stainless steel
Outlet pressure adjustment:0.3 ... 8.6 bar
Gauge:Without

R22 Series stainless steel general purpose pressure regulator, 1/2 PTF, 0-4 bar, without gauge

Articol:R22-401-RNFA
Standard:NACE MR-0175, 2002 revision
Port size:1/2" PTF
Drain type:Auto drain
Outlet pressure adjustment:0.3 ... 4 bar
Gauge:Without

R38 Series stainless steel precision regulator, 1/4 NPTF, 0.4-10 bar, without gauge

Articol:R38-240-RNMA
Port size:1/4" NPTF
Outlet pressure adjustment:0.5 ... 10 bar
Gauge:Without

L22 Series oil fog stainless steel lubricator, 1/2 PTF, closed bowl

Articol:L22-400-OP8A
Standard:NACE MR-0175, 2002 revision
Port size:1/2" PTF
Drain type:Closed bowl
Material - Bowl:Stainless steel

R05 Series stainless steel general purpose pressure regulator, 1/4 NPT, 0.3-8.5 bar, without gauge

Articol:R05-232-RNLA
Port size:1/4" NPT
Gauge:Without

F22 Series general purpose stainless steel filter, 1/2 PTF, manual drain, 25µm polyethylene filter element

Articol:F22-400-M7DA
Standard:NACE MR-0175, 2002 revision
Port size:1/2" PTF
Drain type:Manual
Filter element:25,00 µm
Material - Bowl:Stainless steel

B52G Series stainless steel filter/regulator, 1/4 NPT, 0.5-10 bar, automatic drain, 5µm filter element, without gauge

Articol:B52G-2AD-AC1-RMN
Standard:NACE MR-0175, 2002 revision
Port size:1/4" NPT
Drain type:Auto drain
Filter element:5,00 µm
Material - Bowl:Stainless steel
Outlet pressure adjustment:0.5 ... 10 bar
Prezentarea rezultatelor de la 1 la 10 din 23