Prezentarea rezultatelor de la 1 la 5 din 5

R05 Series stainless steel general purpose pressure regulator, 1/4 NPT, 0.3-8.5 bar, without gauge

Articol:R05-200-RNLA
Port size:1/4" NPT
Outlet pressure adjustment:0.3 ... 8.6 bar
Gauge:Without

B05 Series stainless steel filter/regulator, 1/4 PTF, 0.3-8.5 bar, manual drain, 5µm filter element, without gauge

Articol:B05-233-M1LA
Port size:1/4" PTF
Drain type:Manual
Filter element:5,00 µm
Material - Bowl:Stainless steel
Outlet pressure adjustment:0.3 ... 8.6 bar
Gauge:Without

R07 Series general purpose pressure regulator, 1/4 PTF, 0.3-8.6 bar, without gauge

Articol:R07-200-RNLA
Port size:1/4" PTF
Outlet pressure adjustment:0.3 ... 8.6 bar
Gauge:Without

R07 Series general purpose pressure regulator, 1/8 PTF, 0.3-8.6 bar, without gauge

Articol:R07-100-RNLA
Port size:1/8" PTF
Outlet pressure adjustment:0.3 ... 8.6 bar
Gauge:Without

R07 Series general purpose pressure regulator, 1/4 PTF, 0.3-8.6 bar, with gauge

Articol:R07-200-RGLA
Port size:1/4" PTF
Outlet pressure adjustment:0.3 ... 8.6 bar
Gauge:With
Prezentarea rezultatelor de la 1 la 5 din 5