Prezentarea rezultatelor de la 1 la 10 din 13

B52G Series stainless steel filter/regulator, 1/4 NPT, 0.5-10 bar, manual drain, 5µm filter element, without gauge

Articol:B52G-2AD-DG1-RMN
Standard:NACE MR-0175, 2002 revision
Port size:1/4" NPT
Drain type:Manual
Filter element:5,00 µm
Material - Bowl:Stainless steel
Outlet pressure adjustment:0.5 ... 10 bar

R05 Series stainless steel general purpose pressure regulator, 1/4 NPT, 0.3-8.5 bar, without gauge

Articol:R05-200-RNLA
Port size:1/4" NPT
Outlet pressure adjustment:0.3 ... 8.6 bar
Gauge:Without

Gauges

Articol:18-015-909
Port size:1/4" NPT
Nominal diameter:40 mm
scale_bar_pressure_bar_min_to_max_range:0 ... 10 bar
scale_psi_pressure_psi_min_to_max_range:0 ... 145 psi

Gauges

Articol:18-015-913
Port size:1/4" NPT
Nominal diameter:40 mm
scale_bar_pressure_bar_min_to_max_range:0 ... 6 bar
scale_psi_pressure_psi_min_to_max_range:0 ... 87 psi

B38 Series aluminium filter/regulator, 1/4 NPT, 0.25-7 bar, manual drain, 25µm filter element, without gauge

Articol:B38-200-B2KA
Port size:1/4" NPT
Filter element:25,00 µm
Material - Bowl:Aluminium
Outlet pressure adjustment:0.25 ... 7 bar

R05 Series stainless steel general purpose pressure regulator, 1/4 NPT, 0.3-8.5 bar, without gauge

Articol:R05-232-RNLA
Port size:1/4" NPT
Gauge:Without

Gauges

Articol:18-015-905
Port size:1/4" NPT
Nominal diameter:40 mm
scale_bar_pressure_bar_min_to_max_range:0 ... 25 bar
scale_psi_pressure_psi_min_to_max_range:0 ... 362 psi

B52G Series stainless steel filter/regulator, 1/4 NPT, 0.5-10 bar, automatic drain, 5µm filter element, without gauge

Articol:B52G-2AD-AC1-RMN
Standard:NACE MR-0175, 2002 revision
Port size:1/4" NPT
Drain type:Auto drain
Filter element:5,00 µm
Material - Bowl:Stainless steel
Outlet pressure adjustment:0.5 ... 10 bar

B52G Series stainless steel filter/regulator, 1/4 NPT, 0.5-10 bar, manual drain, 5µm filter element, without gauge

Articol:B52G-2AD-DG1-FMN
Standard:NACE MR-0175, 2002 revision
Port size:1/4" NPT
Drain type:Manual
Filter element:5,00 µm
Material - Bowl:Stainless steel
Outlet pressure adjustment:0.5 ... 10 bar

B52G Series stainless steel filter/regulator, 1/4 NPT, 0.5-10 bar, automatic drain, 5µm filter element, without gauge

Articol:B52G-2AD-AC1-FMN
Standard:NACE MR-0175, 2002 revision
Port size:1/4" NPT
Drain type:Auto drain
Filter element:5,00 µm
Material - Bowl:Stainless steel
Outlet pressure adjustment:0.5 ... 10 bar
Prezentarea rezultatelor de la 1 la 10 din 13