Prezentarea rezultatelor de la 1 la 10 din 26

Yoke assemblies

Articol:Y68A-AGN-N1N
Port size:G1-1/4

Olympian Plus general purpose filter, G1-1/4, automatic drain, 40µm filter element

Articol:F68G-AGN-AR3
Port size:G1-1/4
Drain type:Auto drain
Filter element:40,00 µm
Material - Bowl:Aluminium

Yoke assemblies

Articol:Y68A-AGN-N2N
Port size:G1-1/4

Olympian 68 3/2 G1-1/4 Shut-off Valve

Articol:T68C-AGB-B2N
Port size:G1-1/4

Olympian Plus general purpose filter, G1-1/4, manual drain, 40µm filter element

Articol:F68G-AGN-MR3
Port size:G1-1/4
Drain type:Manual
Filter element:40,00 µm
Material - Bowl:Aluminium

R24 Series high flow pilot regulator, G1-1/4, 0.3-17 bar, without gauge

Articol:R24-A01-RNXG
Port size:G1-1/4
Outlet pressure adjustment:0.3 ... 17 bar
Gauge:Without

UK Olympian 68 3/2 Shut-off Valve

Articol:T68H-AGB-B2N
Port size:G1-1/4

R24 Series high flow manual regulator, G1-1/4, 0.7-8 bar, without gauge

Articol:R24-A00-RNLG
Port size:G1-1/4
Outlet pressure adjustment:0.7 ... 8 bar
Gauge:Without

Olympian Plus micro fog lubricator, G1-1/4, closed bowl

Articol:L68M-AGP-ERN
Port size:G1-1/4
Drain type:Closed bowl
Material - Bowl:Aluminium

Olympian Plus general purpose filter, G1-1/4, automatic drain, 40µm filter element

Articol:F68G-AGN-AM3
Port size:G1-1/4
Drain type:Auto drain
Filter element:40,00 µm
Material - Bowl:Aluminium
Prezentarea rezultatelor de la 1 la 10 din 26