Prezentarea rezultatelor de la 1 la 10 din 59

Olympian Plus soft start dump valve, G1/4, 3-17 bar, air/spring operated

Articol:P64F-2GA-NNN
Actuation:Air/Spring
Port size:G1/4
Voltage:No solenoid

Olympian Plus soft start dump valve, without yoke, 3-10 bar, sol/spring operated

Articol:P64F-NNL-PFA
Actuation:Sol/Spring
Port size:Without Yoke
Voltage:24Vdc, 2W

Olympian Plus soft start dump valve, without yoke, 3-10 bar, sol/spring operated

Articol:P64F-NND-NNN
Actuation:Sol/Spring
Port size:Without Yoke
Voltage:No solenoid

Olympian Plus soft start dump valve, G1/2, 3-10 bar, sol/spring operated

Articol:P64F-4GC-PFN
Actuation:Sol/Spring
Port size:G1/2
Voltage:24Vdc, 2W

Olympian Plus soft start dump valve, G1/2, 3-10 bar, sol/spring operated

Articol:P64F-4GC-PFA
Actuation:Sol/Spring
Port size:G1/2
Voltage:24Vdc, 2W

Olympian Plus soft start dump valve, without yoke, 3-10 bar, sol/spring operated

Articol:P64F-NNC-PFA
Actuation:Sol/Spring
Port size:Without Yoke
Voltage:24Vdc, 2W

Olympian Plus soft start dump valve, without yoke, 3-17 bar, air/spring operated

Articol:P64F-NNA-NNN
Actuation:Air/Spring
Port size:Without Yoke
Voltage:No solenoid

Olympian Plus soft start dump valve, without yoke, 3-10 bar, sol/spring operated

Articol:P64F-NNC-PFN
Actuation:Sol/Spring
Port size:Without Yoke
Voltage:24Vdc, 2W

Olympian Plus soft start dump valve, G1/2, 3-17 bar, air/spring operated

Articol:P64F-4GA-NNN
Actuation:Air/Spring
Port size:G1/2
Voltage:No solenoid
Prezentarea rezultatelor de la 1 la 10 din 59