Prezentarea rezultatelor de la 1 la 10 din 880

Refine results

Port size

Outlet pressure adjustment

Drain type

Range

Excelon general purpose pressure regulator, G1/4, 0.3-10 bar, without gauge

Articol:R72G-2GK-RMN
Port size:G1/4
Outlet pressure adjustment:0.3 ... 10 bar
Gauge:Without

Shut-off Valve

Articol:T72T-2GA-P1N
Port size:G1/4

Excelon general purpose pressure regulator, G1/2, 0.3-10 bar, without gauge

Articol:R73G-4GK-RMN
Port size:G1/2
Outlet pressure adjustment:0.3 ... 10 bar
Gauge:Without

Quikmount pipe adapter

Articol:4315-11
Port size:G1/2

Quick Clamps

Articol:4314-51

Excelon general purpose pressure regulator, G3/8, 0.3-10 bar, without gauge

Articol:R72G-3GK-RMN
Port size:G3/8
Outlet pressure adjustment:0.3 ... 10 bar
Gauge:Without

Excelon filter/regulator, G1/2, 0.3-10 bar, automatic drain, 40µm filter element, without gauge

Articol:B74G-4GK-AP3-RMN
Port size:G1/2
Drain type:Auto drain
Filter element:40,00 µm
Material - Bowl:Polycarbonate with metal bowl guard
Outlet pressure adjustment:0.3 ... 10 bar
Gauge:Without
Prezentarea rezultatelor de la 1 la 10 din 880