Prezentarea rezultatelor de la 41 la 50 din 54

Electro-Mechanical Pressure Switch Allfluid

Articol:1801615000000000
Port size:G1/2
switching_pressure_difference_pressure_bar_min_to_max_range:0.9 ... 8 bar

Electro-Mechanical Pressure Switch - Hydraulic

Articol:0821060000000000
Port size:G1/4
switching_pressure_difference_pressure_bar_min_to_max_range:9 ... 18 bar

Electro-Mechanical Pressure Switch Allfluid

Articol:1801605000000000
Port size:G1/4
switching_pressure_difference_pressure_bar_min_to_max_range:0.9 ... 8 bar

Electro-Mechanical Pressure Switch - Hydraulic

Articol:0821097000000000
Port size:G1/4
switching_pressure_difference_pressure_bar_min_to_max_range:12 ... 16 bar

Electro-Mechanical Pressure Switch Low Pressure

Articol:1812800000000000
Port size:G1/4
switching_pressure_difference_pressure_bar_min_to_max_range:0.004 ... 0.009 bar

Electro-Mechanical Pressure Switch Allfluid

Articol:1801505000000000
Port size:G1/4
switching_pressure_difference_pressure_bar_min_to_max_range:0.8 ... 5 bar

Electro-Mechanical Pressure Switch ATEX Allfluid

Articol:1851615000000000
Port size:G1/2
switching_pressure_difference_pressure_bar_min_to_max_range:0.7 ... 8 bar

Electro-Mechanical Pressure Switch Allfluid

Articol:1811715000000000
Port size:G1/2
switching_pressure_difference_pressure_bar_min_to_max_range:0.7 ... 0.8 bar

Electro-mechanical pressure switch Pneumatic

Articol:0820760000000000
Port size:G1/4
switching_pressure_difference_pressure_bar_min_to_max_range:1 ... 2 bar

Electro-Mechanical Pressure Switch - Hydraulic

Articol:0821055000000000
Port size:G1/4
switching_pressure_difference_pressure_bar_min_to_max_range:7 ... 12 bar
Prezentarea rezultatelor de la 41 la 50 din 54