Electrical plug with cable gland

Izdelek: 0570275000000000
    Voltage:250 VAC;300 VDC
    Electrical connection:DIN EN 175301-803
    Protection class:IP65
    Connector type:30mm Industrial standard
    Products - IP Rating:IP65
    Products - REACH:Available on request

    Technical Details

    AttributeValue
    Voltage:250 VAC;300 VDC
    Electrical connection:DIN EN 175301-803
    Protection class:IP65
    Connector type:30mm Industrial standard
    Products - IP Rating:IP65
    Products - REACH:Available on request
    Products - RoHS Compliant:Available on request
    Products - WEEE:WEEE
    Products - eClass 11:51030791
    Products - HS Code (Customs):85366990
    Products - HTS Code (Harmonised Tariff Schedule):8536690010
    Classification - UNSPSC code:39121402
    Products - US Export Control Classification Number (ECCN):EAR99
    Products - Product - Height:40.0
    Products - Product - Length:50.0
    Products - Product - Width:30.0
    Products - Product - Weight:0.029
    Products - Unit of Measure:EA
    Country of Origin:Hungary