Pneumatic Electronic Pressure Switch

Izdelek: 0860825000000000
    Medium:medium filtered, lubricated or non-lubricated compressed air, neutral and incombustible gases
    Port size:G1/8
    Operating temperature:0 ... 50 °C
    fluid_temperature_temperature_celsius_min_to_max_range:0 ... 50 °C
    Electrical connection:M12x1 4 pin
    Protection class:IP65

    Cad

    We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

    Technical Details

    AttributeValue
    Medium:medium filtered, lubricated or non-lubricated compressed air, neutral and incombustible gases
    Port size:G1/8
    Operating temperature:0 ... 50 °C
    fluid_temperature_temperature_celsius_min_to_max_range:0 ... 50 °C
    Electrical connection:M12x1 4 pin
    Protection class:IP65
    Over pressure:3 bar
    switching_pressure_difference_pressure_bar_min_to_max_range:-1 ... 1 bar
    Output:2 x NPN
    Products - IP Rating:IP65
    Products - REACH:Available on request
    Products - RoHS Compliant:Available on request
    Products - WEEE:WEEE
    Products - eClass 11:27271090
    Products - HS Code (Customs):90268020
    Products - HTS Code (Harmonised Tariff Schedule):9026800000
    Classification - UNSPSC code:39122210
    Products - US Export Control Classification Number (ECCN):EAR99
    Products - Product - Height:87.5
    Products - Product - Length:30.0
    Products - Product - Width:30.0
    Products - Product - Weight:0.2
    Products - Unit of Measure:EA
    Products - Shelf Life:10 years
    Country of Origin:Czech Republic
    Range:51D