Electronic pressure switch - Allfluid/Hydraulic

Izdelek: 0863122000000000
  • Display of system pressure and unit (pressure unit programmable)
  • Compact and robust design
  • Easy programming of set points and additional functions
  • Transistor output signals 1 x PNP/2 x PNP/1 x PNP + 4 to 20 mA
  • Electronic lock
  • Switching status indicated by LED
  • Standard M12 x 1 electrical connection (IP 65)
  • For pneumatic, allfluid and hydraulic applications
Medium:Aggressive gases and liquids;Neutral gases and liquids
Port size:G1/4
Voltage:10 … 32Vdc
Operating temperature:-10 ... 60 °C
fluid_temperature_temperature_celsius_min_to_max_range:-10 ... 80 °C
Electrical connection:M12 Connector

Cad

We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

Technical Details

AttributeValue
Medium:Aggressive gases and liquids;Neutral gases and liquids
Port size:G1/4
Voltage:10 … 32Vdc
Operating temperature:-10 ... 60 °C
fluid_temperature_temperature_celsius_min_to_max_range:-10 ... 80 °C
Electrical connection:M12 Connector
Protection class:IP65
Standard:DIN 40050
Pressure Range:0 ... 10 bar
Over pressure:40 bar
Switching output:2 x PNP
Mounting:Any
Material - Seals:Heat resistant seals;Perbunan
Output:2 x PNP
Range:33D

Accessories

Accessories

Electrical Connectors M12 x 1

Izdelek:0523052000000000
Voltage:10 … 32Vdc
Connector type:M12x1 5 pin

Electrical Connectors M12 x 1

Izdelek:0523053000000000
Voltage:10 … 32Vdc
Connector type:M12x1 5 pin

Electrical Connectors M12 x 1

Izdelek:0523057000000000
Voltage:10 … 32Vdc
Connector type:M12x1 5 pin

Electrical Connectors M12 x 1

Izdelek:0523058000000000
Voltage:10 … 32Vdc
Connector type:M12x1 5 pin

Electrical plugs

Electrical Connectors M12 x 1

Izdelek:0523052000000000
Voltage:10 … 32Vdc
Connector type:M12x1 5 pin

Electrical Connectors M12 x 1

Izdelek:0523057000000000
Voltage:10 … 32Vdc
Connector type:M12x1 5 pin