Electro-Mechanical Pressure Switch ATEX Allfluid

Izdelek: 1851615000000000
  • High accuracy
  • Robust metal housing in weather-resisting version
Medium:For neutral, aggressive (Standard only), non-flammable gases and fluids
Port size:G1/2
Certification:ATEX
Operating temperature:-10 ... 75 °C
fluid_temperature_temperature_celsius_min_to_max_range:-10 ... 75 °C
Electrical connection:M20x1.5

Technical Details

AttributeValue
Medium:For neutral, aggressive (Standard only), non-flammable gases and fluids
Port size:G1/2
Certification:ATEX
Operating temperature:-10 ... 75 °C
fluid_temperature_temperature_celsius_min_to_max_range:-10 ... 75 °C
Electrical connection:M20x1.5
Pressure Range:0.5 ... 10 bar
Over pressure:20 bar
switching_pressure_difference_pressure_bar_min_to_max_range:0.7 ... 8 bar
Range:20D

Accessories

Accessories

no image

Bracket - Steel

Izdelek:0574772000000000
Part number:18D
Port size:G1/4