Press Safety Valve

Izdelek: 2493105080023050
  • Inherently fail-safe without residual pressure
  • Dynamic self monitoring
  • For use with pneumatic clutch and brake systems and other 3-way safety functions
  • Conforms to EN 692, EN 954-1, BG, OSHA, SUWA and other approvals
  • Improves safety and reduces downtime on mechanical power press applications
  • No additional electrical monitoring required
  • Easily fitted into existing systems
Operation:3/2
Port size:G1
Voltage:230Vac
Coil code:0800
 
Datum dostave:  
Lead Time:  

Buy from Norgren


Technical Details

Medium:Compressed Air
Port size:G1
Operation:3/2
Voltage:230Vac
Operating pressure:2 ... 8 bar
Operating temperature:-10 ... 60 °C
Mounting:Optional
Material - Body:Aluminium
Material - Elastomers:Polyurethane
Material - Seals:Polyurethane;NBR
Coil code:0800
Range:XSz