Olympian Plus filter/regulator, G3/4, 0.3-10 bar, automatic drain, 40µm filter element, without gauge

Izdelek: B64G-6GK-AD3-RMN
  • High efficiency water removal
  • Good regulation characteristics
  • Non-rising adjusting knob has snap-action lock
Medium:Compressed Air
Port size:G3/4
Maximum inlet pressure:17,0 bar
Operating temperature:-20 ... 80 °C
Filter element:40,00 µm
Drain type:Auto drain

Technical Details

AttributeValue
Medium:Compressed Air
Port size:G3/4
Maximum inlet pressure:17,0 bar
Operating temperature:-20 ... 80 °C
Filter element:40,00 µm
Drain type:Auto drain
Outlet pressure adjustment:0.3 ... 10 bar
Relieving/non-relieving:Relieving
Gauge:Without
Gauge port:Rc1/8
Material - Adjusting knob:Acetal resin
Material - Body:Zinc alloy
Material - Bonnet:Aluminium
Material - Bowl:Aluminium
Material - Elastomers:Polyurethane
Material - Filter element:Sintered plastic
Products - REACH:Available
Products - RoHS Compliant:Available on request
Products - WEEE:NonWEEE
Products - eClass 11:51050201
Products - HS Code (Customs):84149000
Products - HTS Code (Harmonised Tariff Schedule):8414909090
Classification - UNSPSC code:40161505
Products - US Export Control Classification Number (ECCN):EAR99
Products - Product - Height:74.0
Products - Product - Length:311.0
Products - Product - Width:105.0
Products - Product - Weight:2.02
Products - Unit of Measure:EA
Products - B10 Value:5000000.0
Products - Shelf Life:10 years
Country of Origin:Czech Republic
Range:B64G
Series:Olympian Plus

Accessories

Accessories

Service Kits

Service kit B64G

Izdelek:B64G-KITA40R
Drain type:Auto drain
Filter element:40,00 µm

Mountings

Yoke assemblies

Izdelek:Y64A-6GA-N1N
Port size:G3/4

Yoke assemblies

Izdelek:Y64A-6GA-N2N
Port size:G3/4