Olympian Plus filter/regulator, without yoke, 0.3-10 bar, automatic drain, 40µm filter element, without gauge

Izdelek: B64G-NNK-AD3-RMN
  • High efficiency water removal
  • Good regulation characteristics
  • Non-rising adjusting knob has snap-action lock
Medium:Compressed Air
Port size:Without Yoke
Maximum inlet pressure:17,0 bar
Operating temperature:-20 ... 80 °C
Filter element:40,00 µm
Drain type:Auto drain

Technical Details

AttributeValue
Medium:Compressed Air
Port size:Without Yoke
Maximum inlet pressure:17,0 bar
Operating temperature:-20 ... 80 °C
Filter element:40,00 µm
Drain type:Auto drain
Outlet pressure adjustment:0.3 ... 10 bar
Relieving/non-relieving:Relieving
Gauge:Without
Material - Adjusting knob:Acetal resin
Material - Body:Zinc alloy
Material - Bonnet:Aluminium
Material - Bowl:Aluminium
Material - Elastomers:Polyurethane
Material - Filter element:Sintered plastic
Products - ATEX:Yes
Products - REACH:Available
Products - RoHS Compliant:Available on request
Products - WEEE:NonWEEE
Products - eClass 11:51050201
Products - HS Code (Customs):84811005
Products - HTS Code (Harmonised Tariff Schedule):8481100040
Classification - UNSPSC code:40161505
Products - US Export Control Classification Number (ECCN):EAR99
Products - Product - Height:71.0
Products - Product - Length:311.0
Products - Product - Width:71.0
Products - Product - Weight:1.35
Products - Unit of Measure:EA
Products - B10 Value:5000000.0
Products - Shelf Life:10 years
Country of Origin:Czech Republic
Range:B64G
Series:Olympian Plus

Accessories

Service Kits

Service kit B64G

Izdelek:B64G-KITA40R
Drain type:Auto drain
Filter element:40,00 µm

Mountings