Excelon Plus Filter/Regulator, 1/4" NPT, 5 µm, 0.3-10 bar, manual drain

Izdelek: B82G-2AK-QD1-RMN
  • Reduced weight and size
  • Double safety lock on bowl
  • Flush mounted integrated gauge
  • New filter maintenance system
Medium:Compressed Air
Port size:1/4" PTF
Maximum inlet pressure:17,0 bar
Operating temperature:-20 ... 65 °C
Filter element:5,00 µm
Drain type:Manual

Cad

We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

Technical Details

AttributeValue
Medium:Compressed Air
Port size:1/4" PTF
Maximum inlet pressure:17,0 bar
Operating temperature:-20 ... 65 °C
Filter element:5,00 µm
Drain type:Manual
Outlet pressure adjustment:0.3 ... 10 bar
Relieving/non-relieving:Relieving
Gauge:Without
Material - Bowl:Aluminium
Range:B82G
Series:Excelon Plus