Olympian Plus combination unit (FRL), G1, automatic drain, 40µm filter element, without shut-off valve

Izdelek: BL68-805
  • Complete air processing units pre-assembled, ready to install
Medium:Compressed Air
Port size:G1
Maximum inlet pressure:17,0 bar
Operating temperature:-20 ... 80 °C
Filter element:40,00 µm
Drain type:Auto drain

Technical Details

AttributeValue
Medium:Compressed Air
Port size:G1
Maximum inlet pressure:17,0 bar
Operating temperature:-20 ... 80 °C
Filter element:40,00 µm
Drain type:Auto drain
Outlet pressure adjustment:0.4 ... 8 bar
Fog type:Micro fog
Gauge:With
Gauge port:Rc1/8
Material - Adjusting knob:Acetal resin
Material - Body:Aluminium
Material - Bonnet:Aluminium
Material - Bowl:Aluminium
Material - Elastomers:Synthetic rubber
Material - Filter element:Sintered polypropylene
Range:BL68
Series:Olympian Plus

Accessories

Service Kits

Service kit B68G

Izdelek:B68G-KITA40R
Drain type:Auto drain
Filter element:40,00 µm