Excelon combination unit (FRL), G1/2, manual drain, 40µm filter element, without shut-off valve

Izdelek: BL74-425G
  • High efficiency water and particle removal
  • Quick release bayonet bowls
  • Push to lock adjusting knob with tamper resistant option
  • All round (360°) visibility of lubricator sight feed dome for ease of drip rate setting
  • Micro-fog lubricator for most general purpose pneumatic applications
  • This product has been superseded, see below
Medium:Compressed Air
Port size:G1/2
Maximum inlet pressure:10,0 bar
Operating temperature:-20 ... 50 °C
Filter element:40,00 µm
Drain type:Manual

Technical Details

AttributeValue
Medium:Compressed Air
Port size:G1/2
Maximum inlet pressure:10,0 bar
Operating temperature:-20 ... 50 °C
Filter element:40,00 µm
Drain type:Manual
Outlet pressure adjustment:0.3 ... 10 bar
Fog type:Micro fog
Gauge:With
Gauge port:Rc1/8
Pressure Range:0.3 ... 10 bar
Material - Adjusting knob:Acetal resin
Material - Body:Aluminium
Material - Bonnet:Aluminium
Material - Bowl:Polycarbonate with metal bowl guard
Material - Elastomers:Neoprene
Material - Filter element:Sintered polypropylene
Range:BL74
Series:Excelon

Accessories

accessories_similar

Service Kits

Service kit B74G

Izdelek:B74G-KITM40R
Drain type:Manual