Excelon Plus Box Set, 1/4" PTF, automatic drain, with shut off valve

Izdelek: BL82-201A
  • Reduced weight and size
  • Double safety lock on bowl
  • Flush mounted integrated gauge
  • New filter maintenance system
Medium:Compressed Air
Port size:1/4" PTF
Maximum inlet pressure:10,0 bar
Drain type:Auto drain
Outlet pressure adjustment:0.3 ... 10 bar
Fog type:Micro fog

Cad

We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

Technical Details

AttributeValue
Medium:Compressed Air
Port size:1/4" PTF
Maximum inlet pressure:10,0 bar
Drain type:Auto drain
Outlet pressure adjustment:0.3 ... 10 bar
Fog type:Micro fog
Material - Bowl:Guarded Polycarbonate
Range:BL82
Series:Excelon Plus