Excelon Plus box set (FRL), 1/2 PTF, automatic drain, 40µm filter element, with shut-off valve

Izdelek: BL84-401A
  • Reduced weight and size
  • Double safety lock on bowl
  • Flush mounted integrated gauge
  • New filter maintenance system
Medium:Compressed Air
Port size:1/2" PTF
Maximum inlet pressure:10,0 bar
Filter element:40,00 µm
Filter Type:General Purpose
Drain type:Auto drain

Cad

We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

Technical Details

AttributeValue
Medium:Compressed Air
Port size:1/2" PTF
Maximum inlet pressure:10,0 bar
Filter element:40,00 µm
Filter Type:General Purpose
Drain type:Auto drain
Outlet pressure adjustment:0.3 ... 10 bar
Fog type:Micro fog
Relieving/non-relieving:Non-relieving
Gauge:Integrated Gauge
Material - Bowl:Guarded Polycarbonate
Range:BL84
Series:Excelon Plus

Accessories